text.skipToContent text.skipToNavigation

SN7404DR ACTIVE

Hex inverters

NEW - Custom reel may be available
Inventory: 23,747  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
SOIC (D) | 14 2,500 | LARGE T&R
Custom reel may be available
0 to 70
Package | Pins SOIC (D) | 14
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) 0 to 70
View TI packaging information

Features for the SN7404

  • Dependable Texas Instruments Quality and Reliability

Description for the SN7404

These devices contain six independent inverters.

Pricing


Qty Price (USD)
1-99 1.391
100-249 1.149
250-999 0.825
1,000+ 0.621

Additional package qty | carrier options

Package qty | Carrier 50 | TUBE
Inventory 3,504
Qty | Price (USD) 1ku | 0.745 1-99 1.669 100-249 1.378 250-999 0.99 1,000+ 0.745