Packaging information
Package | Pins PDIP (N) | 14 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 25 | TUBE |
Features for the SN74128
- Package Options Include Plastic and Ceramic DIPs and Ceramic Flat Packages
- Dependable Texas Instruments Quality and Reliability
Description for the SN74128
These devices contain four independent 2-input-NOR line drivers. They perform the Boolean function Y = A + B\ or Y = A\ · B\. The SN54128 is designed to drive 75 ohm lines. The SN74128 is designed to drive 50 ohm lines.
The SN54128 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74128 is characterized for operation from 0°C to 70°C.