text.skipToContent text.skipToNavigation

SN74AC00PWR ACTIVE

Quadruple 2-Input Positive-NAND Gates

Inventory: 9,725
 
Custom reel may be available

Download data sheet for SN74AC00
  |   View additional information for SN74AC00

Packaging information

Package | Pins TSSOP (PW) | 14
Operating temperature range (℃) I (-40 to 85)
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • 2-V to 6-V VCC Operation
  • Inputs Accept Voltages to 6 V
  • Max tpd of 7 ns at 5 V

Description

The ’AC00 devices contain four independent 2-input NAND gates. Each gate performs the Boolean function of Y = (A • B)\ or Y = A\ + B\ in positive logic.

Qty Price
1-99 $0.29
100-249 $0.20
250-999 $0.15
1,000+ $0.10

Alternative carriers

Part number SN74AC00PW
Package qty | Carrier 90 | TUBE
Inventory 4,261
Qty | Price (USD) 1ku | $0.14