Packaging information
Package | Pins TSSOP (PW) | 14 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74AC08-Q1
- Qualified for Automotive Applications
- 2-V to 6-V VCC Operation
- Inputs Accept Voltages to 6 V
- Max tpd of 7.5 ns at 5 V
Description for the SN74AC08-Q1
The SN74AC08 device is a quadruple 2-input positive-AND gate. This device performs the Boolean function Y = A B or Y = A + B in positive logic.