text.skipToContent text.skipToNavigation

SN74ACT00PW ACTIVE

Quadruple 2-Input Positive-NAND Gates

Inventory: 743
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
TSSOP (PW) | 14 90 | TUBE
-40 to 85
Package | Pins TSSOP (PW) | 14
Package qty | Carrier 90 | TUBE
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the SN74ACT00

  • 4.5-V to 5.5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 8 ns at 5 V
  • Inputs Are TTL-Voltage Compatible

Description for the SN74ACT00

The ’ACT00 devices contain four independent 2-input NAND gates. Each gate performs the Boolean function of Y = (A • B)\ or Y = A\ + B\ in positive logic.

Pricing


Qty Price (USD)
1-99 0.505
100-249 0.343
250-999 0.265
1,000+ 0.176

Additional package qty | carrier options

Package qty | Carrier 2,000 | LARGE T&R
Inventory 160,821
Qty | Price (USD) 1ku | 0.149 1-99 0.428 100-249 0.291 250-999 0.224 1,000+ 0.149
Custom reel may be available