Packaging information
Package | Pins SOIC (DW) | 20 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74ACT573
- Operation of 4.5V to 5.5V VCC
- Inputs accept voltages to 5.5V
- Maximum tpd of 9.5ns at 5V
- Inputs are TTL-voltage compatible
Description for the SN74ACT573
These 8-bit latches feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. The devices are particularly suitable for implementing buffer registers, I/O ports, bus drivers, and working registers.