text.skipToContent text.skipToNavigation

SN74AHC04DG4

Hex Inverters

Availability: 4,936

Packaging

Package | PIN: SOIC (D) | 14
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.26
10-24 $0.23
25-99 $0.21
100-249 $0.17
250-499 $0.16
500-749 $0.12
750-999 $0.09
1,000+ $0.08

Features

  • Operating Range 2-V to 5.5-V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74AHC04DG4

The ’AHC04 devices contain six independent inverters. These devices perform the Boolean function Y = A.