text.skipToContent text.skipToNavigation

SN74AHC04PWRE4

Hex Inverters

Availability: 59,698

Packaging

Package | PIN: TSSOP (PW) | 14
Temp: Q (-40 to 125)
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
Qty Price
1-99 $0.14
100-249 $0.12
250-999 $0.08
1,000+ $0.05

Features

  • Operating Range 2-V to 5.5-V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74AHC04PWRE4

The ’AHC04 devices contain six independent inverters. These devices perform the Boolean function Y = A.