Packaging information
Package | Pins SOIC (D) | 14 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 50 | TUBE |
Features for the SN74AHC132
- Operating range 2V to 5.5V VCC
- Operation from very slow input transitions
- Temperature-compensated threshold levels
- High noise immunity
- Same pinouts as SNx4AHC00
- Latch-up performance exceeds 250mAper JESD 17
- ESD protection exceeds JESD 22
- 2000V human-body model
- 1000V charged-device model
Description for the SN74AHC132
The SN7AHC132 device is a quadruple positive-NAND gate designed for 2V to 5.5V VCC operation. This device performs the Boolean functionY = A × B or Y = A + B in positive logic.
Schmitt-trigger inputs provide added noise immunity and support for slow input signal transitions.