text.skipToContent text.skipToNavigation

SN74AHC138DGVR ACTIVE

3-Line To 8-Line Decoder / Demultiplexer

NEW - Custom reel may be available
Inventory: 47,731
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
TVSOP (DGV) | 16 2,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins TVSOP (DGV) | 16
Package qty | Carrier 2,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the SN74AHC138

  • Operating Range 2-V to 5.5-V VCC
  • Designed Specifically for High-Speed Memory Decoders and Data-Transmission Systems
  • Incorporate Three Enable Inputs to Simplify Cascading and/or Data Reception
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Description for the SN74AHC138

The ’AHC138 decoders/demultiplexers are designed for high-performance memory-decoding and data-routing applications that require very short propagation-delay times. In high-performance memory systems, these decoders can be used to minimize the effects of system decoding. When employed with high-speed memories utilizing a fast enable circuit, the delay times of these decoders and the enable time of the memory are usually less than the typical access time of the memory. This means that the effective system delay introduced by the decoders is negligible.

The conditions at the binary-select inputs and the three enable inputs select one of eight output lines. Two active-low and one active-high enable inputs reduce the need for external gates or inverters when expanding. A 24-line decoder can be implemented without external inverters, and a 32-line decoder requires only one inverter. An enable input can be used as a data input for demultiplexing applications.

Pricing


Qty Price (USD)
1-99 0.218
100-249 0.148
250-999 0.114
1,000-9,999 0.076
10,000+ 0.06