Packaging information
Package | Pins | SOT-SC70 (DCK) | 5 |
---|---|
Package qty | Carrier: | 250 | SMALL T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the SN74AHC1G04
- Operating Range 2 V to 5.5 V
- Max tpd of 6.5 ns at 5 V
- Low Power Consumption, 10-µA Max ICC
- ±8-mA Output Drive at 5 V
- Schmitt-Trigger Action at All Inputs Makes the
Circuit Tolerant for Slower Input Rise and Fall
Time - Latch-Up Performance Exceeds 250 mA Per
JESD 17
Description for the SN74AHC1G04
The SN74AHC1G04 contains one inverter gate. The device performs the Boolean function Y = A.