text.skipToContent text.skipToNavigation

SN74AHC1G08DBVRG4

Single 2-Input Positive-AND Gate

Availability: 5,980

Packaging

Package | PIN: SOT-23 (DBV) | 5
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.15
10-24 $0.13
25-99 $0.12
100-249 $0.10
250-499 $0.09
500-749 $0.07
750-999 $0.06
1000+ $0.05

Features

  • Operating Range 2 V to 5.5 V
  • Maximum tpd of 7 ns at 5 V
  • Low Power Consumption, 10-µA Maximum ICC
  • ±8-mA Output Drive at 5 V
  • Schmitt-Trigger Action at All Inputs Makes the
    Circuit Tolerant for Slower Input Rise and Fall
    Time
  • Latch-Up Performance Exceeds 250 mA Per
    JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74AHC1G08DBVRG4

The SN74AHC1G08 device is a single 2-input positive-AND gate. The device performs the Boolean function Y = A • B or Y = A + B in positive logic.