Packaging information
Package | Pins SOT-23 (DBV) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the SN74AHC1G32
- Operating Range of 2 V to 5.5 V
- Max tpd of 6.5 ns at 5 V
- Low Power Consumption, 10-µA Max ICC
- ±8-mA Output Drive at 5 V
- Schmitt-Trigger Action at All Inputs Makes the Circuit Tolerant for Slower Input Rise and Fall Time
- Latch-Up Performance Exceeds 250 mA Per JESD 17
Description for the SN74AHC1G32
The SN74AHC1G32 device is a single 2-input positive-OR gate. The device performs the Boolean function Y = A + B or Y = A\ + B\ in positive logic.