text.skipToContent text.skipToNavigation

SN74AHC540PWR ACTIVE

Octal Buffers/Drivers With 3-State Outputs

Same as: SN74AHC540PWRG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

NEW - Custom reel may be available
Inventory: 35,125
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
TSSOP (PW) | 20 2,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins TSSOP (PW) | 20
Package qty | Carrier 2,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the SN74AHC540

  • Operating Range 2-V to 5.5-V VCC
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise
    Noted. On All Other Products, Production
    Processing Does Not Necessarily Include
    Testing of All Parameters.

Description for the SN74AHC540

The SNx4AHC540 octal buffers/drivers are ideal for driving bus lines or buffer memory address registers. These devices feature inputs and outputs on opposite sides of the package to facilitate printed circuit board layout.

Pricing


Qty Price (USD)
1-99 $0.387
100-249 $0.263
250-999 $0.203
1,000+ $0.135

Additional package qty | carrier options

Package qty | Carrier 70 | TUBE
Inventory 950
Qty | Price (USD) 1ku | $0.162 1-99 $0.465 100-249 $0.316 250-999 $0.244 1,000+ $0.162