text.skipToContent text.skipToNavigation

SN74AHC573PWRG4 ACTIVE

Octal Transparent D-Type Latches With 3-State Outputs

NEW - Custom reel may be available
Inventory: 16,000
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
TSSOP (PW) | 20 2,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins TSSOP (PW) | 20
Package qty | Carrier 2,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the SN74AHC573

  • Operating Range 2-V to 5.5-V VCC
  • 3-State Outputs Directly Drive Bus Lines
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

Description for the SN74AHC573

The SNx4AHC573 devices are octal transparent D-type latches designed for 2-V to 5.5-V VCC operation.

Pricing


Qty Price (USD)
1-99 $0.304
100-249 $0.207
250-999 $0.160
1,000+ $0.106