Packaging information
Package | Pins PDIP (N) | 16 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 25 | TUBE |
Features for the SN74AHCT157
- Inputs are TTL-voltage compatible
- Latch-up performance exceeds 250mA per JESD 17
Description for the SN74AHCT157
These quadruple 2-line to 1-line data selectors/multiplexers are designed for 4.5V to 5.5V VCC operation.
The SNx4AHCT157 devices feature a common strobe (G) input. When the strobe is high, all outputs are low. When the strobe is low, a 4-bit word is selected from one of two sources and is routed to the four outputs. The devices provide true data.