text.skipToContent text.skipToNavigation

SN74AHCT32PWG4

Quadruple 2-Input Positive-OR Gates

Availability: 1,080

Packaging

Package | PIN: TSSOP (PW) | 14
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.26
10-24 $0.23
25-99 $0.21
100-249 $0.17
250-499 $0.16
500-749 $0.12
750-999 $0.09
1,000+ $0.08

Features

  • Inputs are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
  • On Products Compliant to MIL-PRF-38535,
    All Parameters are Tested Unless Otherwise
    Noted. On All Other Products, Production
    Processing Does Not Necessarily Include
    Testing of All Parameters

Texas Instruments  SN74AHCT32PWG4

The SNx4AHCT32 devices are quadruple 2-input positive-OR gates. These devices perform the Boolean function Y = A\ × B\ or Y = A + B in positive logic.