text.skipToContent text.skipToNavigation

SN74AUC2G86DCTR ACTIVE

DUAL 2-INPUT EXCLUSIVE-OR GATE

NEW - Custom reel may be available
Inventory: 10,333
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SSOP (DCT) | 8 3,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins SSOP (DCT) | 8
Package qty | Carrier 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the SN74AUC2G86

  • Available in the Texas Instruments NanoFree™ Package
  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub-1-V Operable
  • Max tpd of 1.7 ns at 1.8 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

NanoFree is a trademark of Texas Instruments.

Description for the SN74AUC2G86

This dual 2-input exclusive-OR gate is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC2G86 performs the Boolean function Y = B or Y = AB + AB in positive logic.

A common application is as a true/complement element. If the input is low, the other input is reproduced in true form at the output. If the input is high, the signal on the other input is reproduced inverted at the output.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Pricing


Qty Price (USD)
1-99 0.508
100-249 0.345
250-999 0.266
1,000+ 0.177