text.skipToContent text.skipToNavigation

SN74AUCH16244DGVR ACTIVE

16-Bit Buffer/Driver with 3-State Outputs

NEW - Custom reel may be available
Inventory: 17,343  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
TVSOP (DGV) | 48 2,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins TVSOP (DGV) | 48
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) -40 to 85
View TI packaging information

Features for the SN74AUCH16244

  • Member of the Texas Instruments Widebus™ Family
  • Optimized for 1.8-V Operation and is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub 1-V Operable
  • Max tpd of 1.8 ns at 1.8 V
  • Low Power Consumption, 20-uA Max ICC
  • ±8-mA Output Drive at 1.8 V
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Widebus is a trademark of Texas Instruments.

Description for the SN74AUCH16244

This 16-bit buffer/driver is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUCH16244 is designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

The device can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. It provides true outputs and symmetrical active-low output-enable (OE)\ inputs.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Pricing


Qty Price (USD)
1-99 1.971
100-249 1.628
250-999 1.17
1,000+ 0.88