Added to Your Shopping Cart

SN74AUP1G32DBVR ACTIVE
Low-Power Single 2-Input Positive-OR Gate
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More SN74AUP1G32 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOT-23 (DBV) | 5 |
3,000 | LARGE T&R
Custom reel may be available |
-40 to 85 |
Package | Pins | SOT-23 (DBV) | 5 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -40 to 85 |
Features for the SN74AUP1G32
- Available in the ultra-small 0.64 mm2 package (DPW) with 0.5-mm pitch
- Low static-power consumption
(ICC = 0.9 µA Max) - Low dynamic-power consumption
(Cpd = 4.3 pF Typ at 3.3 V) - Low input capacitance (CI = 1.5 pF Typ)
- Low noise – overshoot and undershoot
<10% of VCC - Ioff Supports live insertion, partial-power-down
mode, and back drive protection - Input hysteresis allows slow input transition and better switching noise immunity at the
input (Vhys = 250 mV typ at 3.3 V) - Wide operating VCC range of 0.8 V to 3.6 V
- Optimized for 3.3-V operation
- 3.6-V I/O Tolerant to support mixed-mode signal operation
- tpd = 4.6 ns Max at 3.3 V
- Suitable for point-to-point applications
- Latch-up performance exceeds 100 mA
Per JESD 78, Class II - ESD performance tested Per JESD 22
- 2000-V Human-body model
(A114-B, Class II) - 1000-V Charged-device model (C101)
- 2000-V Human-body model
All trademarks are the property of their respective owners.
Description for the SN74AUP1G32
This single 2-input positive-OR gate performs the Boolean function in positive logic.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.144 |
100-249 | 0.098 |
250-999 | 0.075 |
1,000+ | 0.05 |
Additional package qty | carrier options
Package qty | Carrier |
250 | SMALL T&R
|
---|---|
Inventory | 199,000 |
Qty | Price (USD) |
|