Features for the SN74AXC4T774EVM
- High speed SMB connector available
- Ground port for each header pin supports high speed measurement
- OE pin have the option of 10K Ω resistor pullup or pulldown
- Layout optimized for high speed connectivity
- EVM is SPI, JTAG Interface ready with A[1:3] to B[1:3] and B4 to A4 signal direction
Description for the SN74AXC4T774EVM
This EVM is designed to support SN74AXC4T774 in RSV and PW packages. It is also backwards compatible to allow the use of the existing SN74AVC4T774 device in these packages. The AXC device belong to the low voltage direction controlled translation family with operating voltage from 0.65V to 3.6V with 12mA of drive strength.