text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

SN74AXC8T245EVM

SN74AXC8T245 Evaluation Module for Direction-Controlled Bidirectional Translation Device

Inventory: In stock
20.0

Pricing


Qty Price (USD)
1+ 20.0

Features for the SN74AXC8T245EVM

  • High speed SMB connector available
  • Gnd port for each header pin supports high speed measurement
  • DIR and OE pin have 10K ohm pulldown built in
  • Layout optimized for high speed connectivity
  • Device supports 2 DIR pins each controlling  4 channel bank

Description for the SN74AXC8T245EVM

This EVM is designed to support SN74AXC8T245 which is an 8 channel direction-controlled translation device. There is also option of populating 1, 2, 4 channel LVC and AVC direction controlled translation device. It also supports the bus hold and Q1 devices in the same number of channels. The AXC device is low voltage translation device from 0.65V to 3.6V with 12mA of drive strength. The AVC are low voltage translation devices with lower drive strength of 12mA. LVC is higher voltage translation devices from 1.65 to 5.5V with higher drive strength of 32mA.

Inventory: In stock
20.0

Pricing


Qty Price (USD)
1+ 20.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more