text.skipToContent text.skipToNavigation

SN74CBTLV3253DE4

Low-Voltage Dual 1-of-4 FET Multiplexer/Demultiplexer

Availability: 477

Packaging

Package | PIN: SOIC (D) | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $0.89
10-24 $0.79
25-99 $0.73
100-249 $0.63
250-499 $0.58
500-749 $0.47
750-999 $0.38
1000+ $0.34

Features

  • Functionally Equivalent to QS3253
  • 5-Ω Switch Connection Between Two Ports
  • Rail-to-Rail Switching on Data I/O Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

All trademarks are the property of their respective owners.

Texas Instruments  SN74CBTLV3253DE4

The SN74CBTLV3253 device is a dual 1-of-4 high-speed FET multiplexer and demultiplexer.The low ON-state resistance of the switch allows connections to be made with minimal propagationdelay.

The select (S0, S1) inputs control the data flow. The FET multiplexers/demultiplexers aredisabled when the associated output-enable (OE) input is high.

The SN74CBTLV3253 device is fully specified for partial-power-down applications usingIoff. The Ioff feature ensures that damaging currentwill not backflow through the device when it is powered down. The device has isolation during poweroff.