text.skipToContent text.skipToNavigation

SN74F00NSR ACTIVE

Quad 2-input positive-NAND gates

Inventory: 5,059
 
Custom reel may be available

Download data sheet for SN74F00
  |   View additional information for SN74F00

Packaging information

Package | Pins SOP (NS) | 14
Operating temperature range (°C) C (0 to 70)
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Package Options Include Plastic Small-Outline Packages, Ceramic Chip Carriers, and Standard Plastic and Ceramic 300-mil DIPs

Description

These devices contain four independent 2-input NAND gates. They perform the Boolean functions or Y = A\ + B\ in positive logic.

The SN54F00 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F00 is characterized for operation from 0°C to 70°C.

 

 

Qty Price
1-99 $0.43
100-249 $0.29
250-999 $0.22
1,000+ $0.15