text.skipToContent text.skipToNavigation

SN74F258D ACTIVE

Quadruple 2-Line To 1-Line Data Selectors/Multiplexers With 3-State Outputs

Inventory: 968
 

Download data sheet for SN74F258
  |   View additional information for SN74F258

Same as: SN74F258DG4  This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) C (0 to 70)
Package qty | Carrier: 40 | TUBE
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • 3-State Outputs Interface Directly With System Bus
  • Provides Bus Interface From Multiple Sources in High-Performance Systems
  • Package Options Include Plastic Small-Outline Packages, Ceramic Chip Carriers, and Standard Plastic and Ceramic 300-mil DIPs

 

Description

The ´F258 is designed to multiplex signals from 4-bit data sources to 4-output data lines in bus-organized systems. The 3-state outputs will not load the data lines when the output-enable () input is at a high logic level.

The SN54F258 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F258 is characterized for operation from 0°C to 70°C.

 

 

Qty Price
1-99 $0.52
100-249 $0.40
250-999 $0.29
1,000+ $0.21