6-pin (DCK) package image

SN74GTL3004DCKR ACTIVE

Selectable GTL Voltage Reference
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
Package | Pins SOT-SC70 (DCK) | 6
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the SN74GTL3004

  • VDD Range: 3.0 V to 3.6 V
  • VTT Range: 1 V to 1.3 V
  • Provides Selectable GTL VREF
    • 0.615 × VTT
    • 0.63 × VTT
    • 0.65 × VTT
    • 0.67 × VTT
  • ±1% Resistor Ratio Tolerance
  • Ambient Temperature Range: -40°C to 85°C
  • ESD Protection Exceeds the Following Levels Tests (Tested Per JESD-22):
    • 2500-V Human-Body Model
      (A114-B, Class II)
    • 250-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)

Description for the SN74GTL3004

The SN74GTL3004 provides for a selectable GTL Voltage Reference (GTL VREF). The value of the GTL VREF can be adjusted using S0 and S1 select pins.

The S0 and S1 pins contain glitch-suppression circuitry for excellent noise immunity. When left floating, the S0 and S1 control input pins have 100-kµ pullups that set the GTL VREF default value to the 0.67 × VTT ratio
(S0 = 1 and S1 =1).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more