Added to Your Shopping Cart

SN74HC00DE4
Quad 2-Input Positive-NAND Gates
Packaging
Package | PIN: | SOIC (D) | 14 |
---|---|
Temp: | I (-40 to 85) |
Carrier: | Partial Tube |
Qty | Price |
---|---|
1-9 | $0.25 |
10-24 | $0.22 |
25-99 | $0.20 |
100-249 | $0.17 |
250-499 | $0.16 |
500-749 | $0.12 |
750-999 | $0.09 |
1000+ | $0.08 |
Features
- Wide Operating Voltage Range of 2 V to 6 V
- Outputs Can Drive Up to 10 LSTTL Loads
- Low Power Consumption: ICC 20-µA (Maximum)
- Typical tpd: 8 ns
- ±4-mA Output Drive at 5 V
- Low Input Current: 1 µA (Maximum)
- On Products Compliant to MIL-PRF-38535,
All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.
Texas Instruments SN74HC00DE4
The SN54HC00 and SN74HC00 devices contain four independent, 2-input NAND gates. They perform the Boolean function Y = A × B or Y = A + B in positive logic.