text.skipToContent text.skipToNavigation

SN74HC02D ACTIVE

Quadruple 2-Input Positive-NOR Gates

Same as: SN74HC02DE4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Inventory: 11,247  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
SOIC (D) | 14 50 | TUBE
-40 to 85
Package | Pins SOIC (D) | 14
Package qty | Carrier: 50 | TUBE
Operating temperature range (℃) -40 to 85
View TI packaging information

Features for the SN74HC02

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up to 10 LSTTL Loads
  • Low Power Consumption: Maximum ICC of 20 µA
  • Typical tpd = 8 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1-µA Maximum

Description for the SN74HC02

The SNx4HC02 devices contain four independent 2-input NOR gates. They perform the Boolean function Y = A + B or Y = AB in positive logic.

Pricing


Qty Price (USD)
1-99 0.23
100-249 0.156
250-999 0.12
1,000+ 0.08

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory 293,024
Qty | Price (USD) 1ku | 0.049 1-99 0.141 100-249 0.096 250-999 0.074 1,000+ 0.049
Custom reel may be available

Package qty | Carrier 250 | SMALL T&R
Inventory 14,238
Qty | Price (USD) 1ku | 0.058 1-99 0.166 100-249 0.113 250-999 0.087 1,000+ 0.058