Added to Your Shopping Cart

SN74HC03DG4
Quadruple 2-Input Positive-NAND Gates With Open-Drain Outputs
Packaging
Package | PIN: | SOIC (D) | 14 |
---|---|
Temp: | I (-40 to 85) |
Carrier: | Partial Tube |
Qty | Price |
---|---|
1-9 | $0.34 |
10-24 | $0.30 |
25-99 | $0.28 |
100-249 | $0.23 |
250-499 | $0.21 |
500-749 | $0.16 |
750-999 | $0.13 |
1000+ | $0.11 |
Features
- Wide Operating Voltage Range of 2 V to 6 V
- Outputs Can Drive Up to 10 LSTTL Loads
- Low Power Consumption, 20-µA Max ICC
- Typical tpd = 8 ns
- ±4-mA Output Drive at 5 V
- Low Input Current of 1 µA Max
Texas Instruments SN74HC03DG4
The HC03 devices contain four independent 2-input NAND gates. They perform the Boolean function Y = (A B)\ or Y = A\ + B\ in positive logic. The open-drain outputs require pullup resistors to perform correctly. They may be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.