text.skipToContent text.skipToNavigation

SN74HC04DBRE4

Hex Inverters

Availability: 5,308

Packaging

Package | PIN: SSOP (DB) | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.24
10-24 $0.21
25-99 $0.19
100-249 $0.16
250-499 $0.15
500-749 $0.11
750-999 $0.09
1000+ $0.08

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive up to 10 LSTTL Loads
  • Low Power Consumption, 20-µA Maximum ICC
  • Typical tpd = 8 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Maximum

Texas Instruments  SN74HC04DBRE4

The SNx4HC04 devices contain six independent inverters. They perform the Boolean function Y = A in positive logic.