text.skipToContent text.skipToNavigation

SN74HC125IPWRG4Q1 ACTIVE

Automotive Catalog Quadruple Bus Buffer Gates With 3-State Outputs

NEW - Custom reel may be available
Inventory: 5,990  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
TSSOP (PW) | 14 2,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins TSSOP (PW) | 14
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) -40 to 85
View TI packaging information

Features for the SN74HC125-Q1

  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 1:
      –40°C to +125°C, TA
  • Buffered inputs
  • Positive and negative input clamp diodes
  • Wide operating voltage range: 2 V to 6 V
  • Supports fanout up to 10 LSTTL loads
  • Significant power reduction compared to LSTTL logic ICs

All trademarks are the property of their respective owners.

Description for the SN74HC125-Q1

This device contains four independent buffers with 3-state outputs. Each gate performsthe Boolean function Y = A in positive logic.

Pricing


Qty Price (USD)
1-99 0.41
100-249 0.279
250-999 0.215
1,000+ 0.143