text.skipToContent text.skipToNavigation

SN74HC138DT ACTIVE

3-Line To 8-Line Decoders/Demultiplexers

Inventory: 250
 

Download data sheet for SN74HC138
  |   View additional information for SN74HC138

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) I (-40 to 85)
Package qty | Carrier: 250 | SMALL T&R
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Targeted Specifically for High-Speed Memory Decoders and Data-Transmission Systems
  • Wide Operating Voltage Range (2 V to 6 V)
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 80-µA Maximum ICC
  • Typical tpd = 15 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1-µA Maximum
  • Active Low Outputs ( Selected Output is Low)
  • Incorporate Three Enable Inputs to Simplify Cascading or Data Reception

Description

The SNx4HC138 devices are designed to be used in high-performance memory-decoding or data-routing applications requiring very short propagation delay times. In high-performance memory systems, these decoders can be used to minimize the effects of system decoding. When employed with high-speed memories using a fast enable circuit, the delay times of these decoders and the enable time of the memory are usually less than the typical access time of the memory. This means that the effective system delay introduced by the decoders is negligible.

Qty Price
1-99 $0.59
100-249 $0.46
250-999 $0.34
1,000+ $0.24

Alternative carriers

Part number SN74HC138D
Package qty | Carrier 40 | TUBE
Inventory 26,519
Qty | Price (USD) 1ku | $0.09
Part number SN74HC138DR
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Inventory 175,629
Qty | Price (USD) 1ku | $0.07