text.skipToContent text.skipToNavigation

SN74HC14DR ACTIVE

Hex Schmitt-Trigger Inverters

US ECCN: EAR99 US/Local Export Classification Number

NEW - Custom reel may be available
Inventory: 250,880  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN, NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOIC (D) | 14 2,500 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins SOIC (D) | 14
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the SN74HC14

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up to 10 LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 11 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • On Products Compliant to MIL-PRF-38535, All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

Description for the SN74HC14

The SNx4HC14 are Schmitt-trigger devices that contain six independent inverters. They perform the Boolean function Y = A in positive logic.

Pricing


Qty Price (USD)
1-99 0.146
100-249 0.099
250-999 0.077
1,000+ 0.051

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 11,216
Qty | Price (USD) 1ku | 0.19 1-99 0.469 100-249 0.361 250-999 0.266 1,000+ 0.19

Package qty | Carrier 50 | TUBE
Inventory 61,401
Qty | Price (USD) 1ku | 0.07 1-99 0.201 100-249 0.137 250-999 0.105 1,000+ 0.07