Added to Your Shopping Cart

SN74HC14DRG4 ACTIVE
Hex Schmitt-Trigger Inverters
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More SN74HC14 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOIC (D) | 14 |
2,500 | LARGE T&R
Custom reel may be available |
-40 to 85 |
Package | Pins | SOIC (D) | 14 |
---|---|
Package qty | Carrier: |
2,500 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -40 to 85 |
Features for the SN74HC14
- Wide Operating Voltage Range of 2 V to 6 V
- Outputs Can Drive Up to 10 LSTTL Loads
- Low Power Consumption, 20-µA Max ICC
- Typical tpd = 11 ns
- ±4-mA Output Drive at 5 V
- Low Input Current of 1 µA Max
- On Products Compliant to MIL-PRF-38535, All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.
Description for the SN74HC14
The SNx4HC14 are Schmitt-trigger devices that contain six independent inverters. They perform the Boolean function Y = A in positive logic.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.166 |
100-249 | 0.113 |
250-999 | 0.087 |
1,000+ | 0.058 |