text.skipToContent text.skipToNavigation

SN74HC245PWR ACTIVE

Octal Bus Transceivers With 3-State Outputs

NEW - Custom reel may be available
Inventory: 403,509
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU, SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
TSSOP (PW) | 20 2,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins TSSOP (PW) | 20
Package qty | Carrier 2,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the SN74HC245

  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current 3-State Outputs Drive Bus Lines Directly or Up to 15 LSTTL Loads
  • Low Power Consumption, 80-μA Max ICC
  • Typical tpd = 12 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 μA Max
  • On Products Compliant to MIL-PRF-38535, All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

All trademarks are the property of their respective owners.

Description for the SN74HC245

These octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

The devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the device so that the buses are effectively isolated.

 

Pricing


Qty Price (USD)
1-99 $0.258
100-249 $0.176
250-999 $0.135
1,000+ $0.090

Additional package qty | carrier options

Package qty | Carrier 70 | TUBE
Inventory 4,515
Qty | Price (USD) 1ku | $0.128 1-99 $0.367 100-249 $0.250 250-999 $0.193 1,000+ $0.128

Package qty | Carrier 250 | SMALL T&R
Inventory 4,000
Qty | Price (USD) 1ku | $0.264 1-99 $0.652 100-249 $0.502 250-999 $0.369 1,000+ $0.264