text.skipToContent text.skipToNavigation

SN74HC4060DBR ACTIVE

14-Stage Asynchronous Binary Counters And Oscillators

Inventory: 1,509
 
Custom reel may be available

Download data sheet for SN74HC4060
  |   View additional information for SN74HC4060

Same as: SN74HC4060DBRG4  This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Packaging information

Package | Pins SSOP (DB) | 16
Operating temperature range (°C) I (-40 to 85)
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 14 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Allow Design of Either RC- or Crystal-Oscillator Circuits

Description

The ’HC4060 devices consist of an oscillator section and 14 ripple-carry binary counter stages. The oscillator configuration allows design of either RC- or crystal-oscillator circuits. A high-to-low transition on the clock (CLKI) input increments the counter. A high level at the clear (CLR) input disables the oscillator (CLKO\ goes high and CLKO goes low) and resets the counter to zero (all Q outputs low).

Qty Price
1-99 $0.44
100-249 $0.30
250-999 $0.23
1,000+ $0.15