text.skipToContent text.skipToNavigation

SN74HC541PWT ACTIVE

Octal Buffers And Line Drivers With 3-State Outputs

Inventory: 5,750  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
TSSOP (PW) | 20 250 | SMALL T&R
-40 to 85
Package | Pins TSSOP (PW) | 20
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the SN74HC541

  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current 3-State Outputs Drive Bus Lines Directly or Up to 15 LSTTL Loads
  • Low Power Consumption, 80-µA Maximum ICC
  • Typical tpd = 10 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Maximum
  • Data Flow-Through Pinout (All Inputs on Opposite Side From Outputs)

Description for the SN74HC541

These octal buffers and line drivers feature the performance of the SNx4HC541 devices and a pinout with inputs and outputs on opposite sides of the package. This arrangement greatly facilitates printed circuit board layout.

The 3-state outputs are controlled by a two-input NOR gate. If either output-enable (OE1 or OE2) input is high, all eight outputs are in the high-impedance state. The SNx4HC541 devices provide true data at the outputs.

Pricing


Qty Price (USD)
1-99 0.709
100-249 0.545
250-999 0.402
1,000+ 0.287

Additional package qty | carrier options

Package qty | Carrier 70 | TUBE
Inventory 1,755
Qty | Price (USD) 1ku | 0.16 1-99 0.459 100-249 0.312 250-999 0.241 1,000+ 0.16

Package qty | Carrier 2,000 | LARGE T&R
Inventory 131,654
Qty | Price (USD) 1ku | 0.105 1-99 0.301 100-249 0.205 250-999 0.158 1,000+ 0.105
Custom reel may be available