text.skipToContent text.skipToNavigation

SN74HC595BRWNR ACTIVE

8-Bit Shift Registers With 3-State Output

NEW - Custom reel may be available
Inventory: 90,784
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
X1QFN (RWN) | 16 2,000 | LARGE T&R
Custom reel may be available
-55 to 125
Package | Pins X1QFN (RWN) | 16
Package qty | Carrier 2,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -55 to 125
View TI packaging information

Features for the SN74HC595B

  • 8-Bit Serial-In, Parallel-Out Shift Registers
  • Available in Ultra Small Logic QFN package(0.5 mm
    max height)
  • Over-Voltage Tolerant on Inputs Independent of Vcc
  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current 3-State Outputs Can Drive Up to 15
    LSTTL Loads
  • Low Power Consumption: 80-µA (Maximum) ICC
  • tpd = 13 ns (Typical)
  • ±6-mA Output Drive at 5 V
  • Low Input Current: 1 µA (Maximum)
  • Shift Register Has Direct Clear
  • -55oC to 125oC Operating Temperature

Description for the SN74HC595B

The SN74HC595B devices contain an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift register and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and serial outputs for cascading. When the output-enable (OE) input is high, the all outputs are in the high-impedance state except QH’.

Pricing


Qty Price (USD)
1-99 $0.321
100-249 $0.218
250-999 $0.169
1,000-9,999 $0.112
10,000+ $0.106