text.skipToContent text.skipToNavigation

SN74HC595DR ACTIVE

8-bit shift registers with 3-state output registers

NEW - Custom reel may be available
Inventory: 1,684,422
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU, SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOIC (D) | 16 2,500 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins SOIC (D) | 16
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the SN74HC595

  • 8-Bit Serial-In, Parallel-Out Shift
  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current 3-State Outputs Can Drive Up to 15
    LSTTL Loads
  • Low Power Consumption: 80-µA (Maximum) ICC
  • tpd = 13 ns (Typical)
  • ±6-mA Output Drive at 5 V
  • Low Input Current: 1 µA (Maximum)
  • Shift Register Has Direct Clear
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise
    Noted. On All Other Products, Production
    Processing Does Not Necessarily Include Testing
    of All Parameters.
  • APPLICATIONS
    • Network Switches
    • Power Infrastructure
    • LED Displays
    • Servers

All other trademarks are the property of their respective owners

Description for the SN74HC595

The SNx4HC595 devices contain an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and serial outputs for cascading. When the output-enable (OE) input is high, the outputs are in the high-impedance state.

Pricing


Qty Price (USD)
1-99 0.258
100-249 0.176
250-999 0.135
1,000+ 0.09

Additional package qty | carrier options

Package qty | Carrier 40 | TUBE
Inventory 11,169
Qty | Price (USD) 1ku | 0.14 1-99 0.402 100-249 0.273 250-999 0.211 1,000+ 0.14

Package qty | Carrier 250 | SMALL T&R
Inventory 500
Qty | Price (USD) 1ku | 0.244 1-99 0.603 100-249 0.464 250-999 0.341 1,000+ 0.244