Added to Your Shopping Cart

SN74HC595DT ACTIVE
8-bit shift registers with 3-state output registers
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More SN74HC595 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOIC (D) | 16 |
250 | SMALL T&R |
-40 to 85 |
Package | Pins | SOIC (D) | 16 |
---|---|
Package qty | Carrier: |
250 | SMALL T&R |
Operating temperature range (°C) | -40 to 85 |
Features for the SN74HC595
- 8-Bit Serial-In, Parallel-Out Shift
- Wide Operating Voltage Range of 2 V to 6 V
- High-Current 3-State Outputs Can Drive Up to 15
LSTTL Loads - Low Power Consumption: 80-µA (Maximum) ICC
- tpd = 13 ns (Typical)
- ±6-mA Output Drive at 5 V
- Low Input Current: 1 µA (Maximum)
- Shift Register Has Direct Clear
- On Products Compliant to MIL-PRF-38535,
All Parameters Are Tested Unless Otherwise
Noted. On All Other Products, Production
Processing Does Not Necessarily Include Testing
of All Parameters. - APPLICATIONS
- Network Switches
- Power Infrastructure
- LED Displays
- Servers
All other trademarks are the property of their respective owners
Description for the SN74HC595
The SNx4HC595 devices contain an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and serial outputs for cascading. When the output-enable (OE) input is high, the outputs are in the high-impedance state.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.603 |
100-249 | 0.464 |
250-999 | 0.341 |
1,000+ | 0.244 |
Additional package qty | carrier options
Package qty | Carrier |
40 | TUBE
|
---|---|
Inventory | 10,941 |
Qty | Price (USD) |
|
Package qty | Carrier |
2,500 | LARGE T&R
|
---|---|
Inventory | 1,456,472 |
Qty | Price (USD) |
|
Custom reel may be available