text.skipToContent text.skipToNavigation

SN74HCT14NE4

Hex Schmitt-Trigger Inverters

Availability: 112,127

Packaging

Package | PIN: PDIP (N) | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $0.41
10-24 $0.36
25-99 $0.33
100-249 $0.28
250-499 $0.25
500-749 $0.20
750-999 $0.15
1,000+ $0.13

Features

  • Operating Voltage Range of 4.5 V to 5.5 V
  • Outputs Can Drive Up to 10 LSTTL Loads
  • Low Power Consumption: 20-µA Maximum ICC
  • Typical tpd = 18 ns
  • ±4-mA Output Drive at 5 V
  • Maximum Low Input Current of 1 µA Maximum
  • Inputs Are TTL-Voltage Compatible

Texas Instruments  SN74HCT14NE4

The SNx4HCT14 devices contain six independent inverters. The devices perform the Boolean function Y = A in positive logic.