text.skipToContent text.skipToNavigation

SN74HCT32APWR ACTIVE

Quadruple 2-Input Positive-OR Gates

NEW - Custom reel may be available
Inventory: 20,000  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
TSSOP (PW) | 14 2,000 | LARGE T&R
Custom reel may be available
Package | Pins TSSOP (PW) | 14
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
Operating temperature range (℃)
View TI packaging information

Features for the SN74HCT32A

Description for the SN74HCT32A

Pricing


Qty Price (USD)
1-99 0.253
100-249 0.172
250-999 0.132
1,000+ 0.088