text.skipToContent text.skipToNavigation

SN74LS07DR ACTIVE

Hex Buffers / Drivers with Open-Collector High-Voltage Outputs

Inventory: 863,130
 
Custom reel may be available

Download data sheet for SN74LS07
  |   View additional information for SN74LS07

Same as: SN74LS07DRE4  This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) C (0 to 70)
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Convert TTL Voltage Levels to MOS Levels
  • High Sink-Current Capability
  • Input Clamping Diodes Simplify
    System Design
  • Open-Collector Driver for Indicator Lamps
    and Relays

Description

These hex buffers and drivers feature high-voltage open-collector outputs to interface with high-level circuits or for driving high-current loads. They are also characterized for use as buffers for driving TTL inputs. The SN74LS07 devices have a rated output voltage of 30 V. The maximum sink current is 40 mA.

These circuits are compatible with most TTL families. Inputs are diode-clamped to minimize transmission-line effects, which simplifies design. Typical power dissipation is 140 mW, and average propagation delay time is 12 ns.

Qty Price
1-99 $0.38
100-249 $0.30
250-999 $0.22
1,000+ $0.16

Alternative carriers

Part number SN74LS07D
Package qty | Carrier 50 | TUBE
Inventory 13,318
Qty | Price (USD) 1ku | $0.27