text.skipToContent text.skipToNavigation

SN74LS125ADBR ACTIVE

Quadruple Bus Buffers With 3-State Outputs

NEW - Custom reel may be available
Inventory: 21,006
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SSOP (DB) | 14 2,000 | LARGE T&R
Custom reel may be available
0 to 70
Package | Pins SSOP (DB) | 14
Package qty | Carrier 2,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) 0 to 70
View TI packaging information

Features for the SN74LS125A

  • Quad Bus Buffers
  • 3-State Outputs
  • Separate Control for Each Channel

The SN54125, SN54126, SN74125, SN74126, and SN54LS126A are obsolete and are no longer supplied.

Description for the SN74LS125A

These bus buffers feature three-state outputs that, when enabled, have the low impedance characteristics of a TTL output with additional drive capability at high logic levels to permit driving heavily loaded bus lines without external pullup resistors. When disabled, both output transistors are turned off, presenting a high-impedance state to the bus so the output will act neither as a significant load nor as a driver. The ’125 and ’LS125A devices’ outputs are disabled when G\ is high. The ’126 and ’LS126A devices’ outputs are disabled when G is low.

Pricing


Qty Price (USD)
1-99 0.553
100-249 0.426
250-999 0.313
1,000+ 0.224