Packaging information
Package | Pins SOIC (D) | 14 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the SN74LS14
- Operation From Very Slow Edges
- Improved Line-Receiving Characteristics
- High Noise Immunity
Description for the SN74LS14
Each circuit in SNx414 and SNx4LS14 functions as an inverter. However, because of the Schmitt-Trigger action, they have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean, jitter-free output signals.