text.skipToContent text.skipToNavigation

SN74LS164DR ACTIVE

Serial-in shift registers

Inventory: 95,000
 
Custom reel may be available

Download data sheet for SN74LS164
  |   View additional information for SN74LS164

Same as: SN74LS164DRE4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) C (0 to 70)
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Gated Serial Inputs
  • Fully Buffered Clock and Serial Inputs
  • Asynchronous Clear

 

Description

These 8-bit shift registers feature gated serial inputs and an asynchronous clear. The gated serial inputs (A and B) permit complete control over incoming data as a low at either input inhibits entry of the new data and resets the first flip-flop to the low level at the next clock pulse. A high-level input enables the other input which will then determine the state of the first flip-flop. Data at the serial inputs may be changed while the clock is high or low, but only information meeting the setup-time requirements will be entered. Clocking occurs on the low-to-high-level transition of the clock input. All inputs are diode-clamped to minimize transmission-line effects.

The SN54164 and SN54LS164 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74164 and SN74LS164 are characterized for operation from 0°C to 70°C.

 

Qty Price
1-99 $0.574
100-249 $0.390
250-999 $0.301
1,000+ $0.200

Alternative carriers

Part number SN74LS164D
Package qty | Carrier 50 | TUBE
Inventory 5,566
Qty | Price (USD) 1ku | $0.231