text.skipToContent text.skipToNavigation

SN74LS164DRE4

Serial-in shift registers

Availability: 4,174

Packaging

Package | PIN: SOIC (D) | 14
Temp: C (0 to 70)
Package qty | Carrier: 2,500 | LARGE T&R
Qty Price
1-99 $0.57
100-249 $0.49
250-999 $0.30
1,000+ $0.20

Features

  • Gated Serial Inputs
  • Fully Buffered Clock and Serial Inputs
  • Asynchronous Clear

 

Texas Instruments  SN74LS164DRE4

These 8-bit shift registers feature gated serial inputs and an asynchronous clear. The gated serial inputs (A and B) permit complete control over incoming data as a low at either input inhibits entry of the new data and resets the first flip-flop to the low level at the next clock pulse. A high-level input enables the other input which will then determine the state of the first flip-flop. Data at the serial inputs may be changed while the clock is high or low, but only information meeting the setup-time requirements will be entered. Clocking occurs on the low-to-high-level transition of the clock input. All inputs are diode-clamped to minimize transmission-line effects.

The SN54164 and SN54LS164 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74164 and SN74LS164 are characterized for operation from 0°C to 70°C.