text.skipToContent text.skipToNavigation

SN74LS166AD ACTIVE

Serial-out shift registers

Inventory: 995
 

Download data sheet for SN74LS166A
  |   View additional information for SN74LS166A

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (℃) C (0 to 70)
Package qty | Carrier: 40 | TUBE
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Synchronous Load
  • Direct Overriding Clear
  • Parallel to Serial Conversion

 

Description

The '166 and 'LS166A 8-bit shift registers are compatible with most other TTL logic families. All '166 and 'LS166A inputs are buffered to lower the drive requirements to one Series 54/74 or Series 54LS/74LS standard load, respectively. Input clamping diodes minimize switching transients and simplify system design.

These parallel-in or serial-in, serial-out shift registers have a complexity of 77 equivalent gates on a monolithic chip. They feature gated clock inputs and an overriding clear input. The parallel-in or serial-in modes are established by the shift/load input. When high, this input enables the serial data input and couples the eight flip-flops for serial shifting with each clock pulse. When low, the parallel (broadside) data inputs are enabled and synchronous loading occurs on the next clock pulse. During parallel loading, serial data flow is inhibited. Clocking is accomplished on the low-to-high-level edge of the clock pulse through a two-input positive NOR gate permitting one input to be used as a clock-enable or clock-inhibit function. Holding either of the clock inputs high inhibits clocking; holding either low enables the other clock input. This, of course, allows the system clock to be free-running and the register can be stopped on command with the other clock input. The clock inhibit input should be changed to the high level only while the clock input is high. A buffered, direct clear input overrides all other inputs, including the clock, and sets all flip-flops to zero.

 

Qty Price
1-99 $0.90
100-249 $0.69
250-999 $0.51
1,000+ $0.37

Alternative carriers

Part number SN74LS166ADR
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Inventory 2,500
Qty | Price (USD) 1ku | $0.30