text.skipToContent text.skipToNavigation

SN74LS245NE4

Octal bus transceivers

Availability: 9,560

Packaging

Package | PIN: PDIP (N) | 20
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $0.80
10-24 $0.71
25-99 $0.66
100-249 $0.57
250-499 $0.52
500-749 $0.43
750-999 $0.34
1,000+ $0.30

Features

  • 3-State Outputs Drive Bus Lines Directly
  • PNP Inputs Reduce DC Loading on Bus Lines
  • Hysteresis at Bus Inputs Improves Noise Margins
  • Typical Propagation Delay Times Port to Port, 8 ns

Texas Instruments  SN74LS245NE4

These octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

The SNx4LS245 devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can disable the device so that the buses are effectively isolated.