text.skipToContent text.skipToNavigation

SN74LS26DE4

Quad 2-input high-voltage interface positive-NAND gates

Availability: 1,000

Packaging

Package | PIN: SOIC (D) | 14
Temp: C (0 to 70)
Package qty | Carrier: 50 | TUBE
Qty Price
1-99 $0.81
100-249 $0.69
250-999 $0.46
1,000+ $0.33

Features

  • For Driving Low-Threshold-Voltage MOS Inputs

 

Texas Instruments  SN74LS26DE4

These 2-input open-collector NAND gates feature high-output voltage ratings for interfacing with low-threshold-voltage MOS logic circuits or other 12-volt systems. Although the output is rated to withstand 15 volts, the VCC terminal is connected to the standard 5-volt source.

The SN5426 and SN54LS26 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7426 and SN74LS26 are characterized for operation from 0°C to 70°C.